Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 05 & Motors
Schneider Electric BSH1402M01A1A Image
Discontinued

BSH1402M01A1A

Green premium brand logo
Schneider Electric BSH1402M01A1A Image
Discontinued
BSH1402M01A1A
Green premium brand logo

AC servo motor BSH - 19.5 N.m - 1500 rpm - untapped shaft - without brake - IP50

Show more characteristics
BSH1402M01A1A has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    19.5 N.m for LXM15MD40N4, 400 V, three phase
    19.5 N.m for LXM15MD40N4, 480 V, three phase
    19.2 N.m for LXM05AD34N4, 380...480 V, three phase
    19.2 N.m for LXM05BD34N4, 380...480 V, three phase
    19.2 N.m for LXM05CD34N4, 380...480 V, three phase
    peak stall torque
    47.5 N.m for LXM15MD40N4, 400 V, three phase
    47.5 N.m for LXM15MD40N4, 480 V, three phase
    47.5 N.m for LXM05AD34N4, 380...480 V, three phase
    47.5 N.m for LXM05BD34N4, 380...480 V, three phase
    47.5 N.m for LXM05CD34N4, 380...480 V, three phase
    nominal output power
    2350 W for LXM05AD34N4, 380...480 V, three phase
    2350 W for LXM05BD34N4, 380...480 V, three phase
    2350 W for LXM05CD34N4, 380...480 V, three phase
    2350 W for LXM15MD40N4, 400 V, three phase
    2350 W for LXM15MD40N4, 480 V, three phase
    nominal torque
    15 N.m for LXM05AD34N4, 380...480 V, three phase
    15 N.m for LXM05BD34N4, 380...480 V, three phase
    15 N.m for LXM05CD34N4, 380...480 V, three phase
    15 N.m for LXM15MD40N4, 400 V, three phase
    15 N.m for LXM15MD40N4, 480 V, three phase
    nominal speed
    1500 rpm for LXM15MD40N4, 400 V, three phase
    1500 rpm for LXM05AD34N4, 380...480 V, three phase
    1500 rpm for LXM05BD34N4, 380...480 V, three phase
    1500 rpm for LXM05CD34N4, 380...480 V, three phase
    1500 rpm for LXM15MD40N4, 480 V, three phase
    product compatibility
    LXM05AD34N4 at 380...480 V three phase
    LXM05BD34N4 at 380...480 V three phase
    LXM05CD34N4 at 380...480 V three phase
    LXM15MD40N4 at 400 V three phase
    LXM15MD40N4 at 480 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    6.7 A
    maximum continuous power
    5.5 W
    maximum current Irms
    22.4 A for LXM15MD40N4
    22.4 A for LXM05AD34N4
    22.4 A for LXM05BD34N4
    22.4 A for LXM05CD34N4
    maximum permanent current
    22.4 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    140 mm
    torque constant
    2.91 N.m/A at 120 °C
    back emf constant
    199 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    12.68 kg.cm²
    stator resistance
    2.3 Ohm at 20 °C
    2.32 Ohm at 20 °C
    stator inductance
    28.6 mH at 20 °C
    29.79 mH at 20 °C
    stator electrical time constant
    12.33 ms at 20 °C
    12.85 ms at 20 °C
    maximum radial force Fr
    1680 N at 3000 rpm
    1930 N at 2000 rpm
    2430 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    272.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    net weight
    16.6 kg
    Packing Units
    Package 1 Weight
    11.500 kg
    Package 1 Height
    2.700 dm
    Package 1 width
    2.700 dm
    Package 1 Length
    4.820 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 7/31/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1402M01A1A : BSH1402M01A1A_ROHS_CHINA_DECLARATION
    Description
    BSH1402M01A1A_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    BSH1402M01A1A_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 950.9 KB
    Date 8/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1402M01A1A : BSH1402M01A1A_ROHS_DECLARATION
    Description
    BSH1402M01A1A_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    BSH1402M01A1A_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.