Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Limit Switches
Schneider Electric CAN Image
Restricted Sales for Services

CAN

Schneider Electric CAN Image
Restricted Sales for Services
CAN

L100/300 limit switch lever - aluminum - fixed length - outside nylon roller

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L100/300
    associated complete product
    HL100
    HL300
    HML300
    HML100
    L100
    ML300
    ML100
    L300
    movement of operating head
    Rotary
    type of operator
    Aluminium spring return roller lever length: 1.5 in - offset: - -
    type of roller
    1 nylon outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -10…185 °F
    ambient air temperature for storage
    -10…185 °F
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /