Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kavacha
Schneider Electric CSC316RPD Image
To be discontinued

CSC316RPD

Schneider Electric CSC316RPD Image
To be discontinued
CSC316RPD

16A 250V Surface Mount Double Pole Switched Socket IP56

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kavacha
    product or component type
    Switched socket
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    2-pole
    rated current
    16 A at 250 V AC
    poles description
    2P
    width
    80 mm
    height
    160 mm
    depth
    80 mm
    Environment
    IP degree of protection
    IP56
    standards
    IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.