Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU0817420916 Image

CSU0817420916

Schneider Electric CSU0817420916 Image
CSU0817420916

Stago - c bracket - 250 mm - steel - hot-dip galvanized - RAL9016

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 250 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel hot-dip galvanized, RAL 9016
    corrosion class
    C3/C4
    net weight
    1.189 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU0817420916 : Stago - c bracket - 250 mm - steel - hot-dip galvanized - RAL9016
    Description
    Stago - c bracket - 250 mm - steel - hot-dip galvanized - RAL9016
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Stago - c bracket - 250 mm - steel - hot-dip galvanized - RAL9016
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /