Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Fiber Optic Duct System
Schneider Electric CSU08580309FS123 Image

CSU08580309FS123

Schneider Electric CSU08580309FS123 Image
CSU08580309FS123

Stago - cover branching piece - 300mm - 60mm height - pre-galvanized RAL1023

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    Partly outdoor environment with low exposure to corrosion white space - data center
    Complementary
    operating angle
    90 °
    product compatibility
    cable duct 60 mm height
    cable tray 60 mm height 300 mm width
    fixing mode
    By clamp
    material with surface treatment
    Steel pre-galvanized, RAL 1023
    height
    11 mm
    width
    300 mm
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Description
    Technical characteristice of the FOD range componants
    Size pdf
    Size 3.3 MB
    Date 9/26/17
    Description
    Technical characteristice of the FOD range componants
    Stago Fibre Optic Duct (Version 2.1)
    Description
    Cable tray catalogue for data centre 32 pages
    Size pdf
    Size 3.3 MB
    Date 11/9/16
    Description
    Cable tray catalogue for data centre 32 pages
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 380.1 KB
    Date 6/16/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /