Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Fiber Optic Duct System
Schneider Electric CSU08716209FS123 Image

CSU08716209FS123

Schneider Electric CSU08716209FS123 Image
CSU08716209FS123

Stago - branching piece 60x200mm pre-galvanized RAL1023

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable duct
    fixing mode
    By bolt
    material
    Steel pre-galvanized, RAL 1023
    height
    60 mm
    width
    200 mm
    Environment
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion white space - data center
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Description
    Technical characteristice of the FOD range componants
    prp.document.label.format pdf
    Size 3.3 MB
    Date 9/26/17
    Description
    Technical characteristice of the FOD range componants
    Stago Fibre Optic Duct (Version 2.1)
    Description
    Cable tray catalogue for data centre 32 pages
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/9/16
    Description
    Cable tray catalogue for data centre 32 pages
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08716209FS123 : Stago - branching piece 60x200mm pre-galvanized RAL1023
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 380.1 KB
    Date 6/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08716209FS123 : Stago - branching piece 60x200mm pre-galvanized RAL1023
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08716209FS123 : Stago - branching piece 60x200mm pre-galvanized RAL1023
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Stago - branching piece 60x200mm pre-galvanized RAL1023
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /