Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU08854000 Image

CSU08854000

Green premium brand logo
Schneider Electric CSU08854000 Image
CSU08854000
Green premium brand logo

Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Joint
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Complementary
    product destination
    KG281 cable tray
    KB184 cable tray
    KB284 cable tray
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 301
    corrosion class
    C5-I
    height
    27 mm
    width
    16 mm
    depth
    12 mm
    net weight
    0.01 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08854000 : Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08854000 : Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08854000 : Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - joint screwless form pieces - 60 mm - stainless steel AISI 301
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /