Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU08900000 Image

CSU08900000

Green premium brand logo
Schneider Electric CSU08900000 Image
CSU08900000
Green premium brand logo

Stago - washer - M10 - steel - electro-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Washer
    mounting location
    Heated facility with low exposure to corrosion hotels and offices
    Complementary
    product compatibility
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    material with surface treatment
    Steel electro-galvanized
    corrosion class
    C1
    net weight
    0.003 kg / set of 100
    Environment
    standards
    DIN 4102-12
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    3 g
    Package 1 Height
    0.3 cm
    Package 1 width
    1.5 cm
    Package 1 Length
    1.5 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    100
    Package 2 Height
    2 cm
    Package 2 width
    10 cm
    Package 2 Length
    15 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • German3
    • Italian3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08900000 : Stago - washer - M10 - steel - electro-galvanized
    Description
    Stago - washer - M10 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Stago - washer - M10 - steel - electro-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 846 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU08900000 : Stago - washer - M10 - steel - electro-galvanized
    Description
    Stago - washer - M10 - steel - electro-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Stago - washer - M10 - steel - electro-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.