Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU36162012 Image

CSU36162012

Schneider Electric CSU36162012 Image
CSU36162012

Stago - cross piece flat - 60x200 mm - steel - pre-galvanized - RAL1013

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 200 mm
    mounting mode
    Push-in
    fixing mode
    By joint screwless
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 1013
    corrosion class
    C2
    height
    60 mm
    width
    200 mm
    net weight
    1.302 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /