Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU36511272 Image

CSU36511272

Schneider Electric CSU36511272 Image
CSU36511272

Stago - channel attachment flat 60x120mm pre-galvanized RAL9010

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Channel attachment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    Cable tray KG281 H= 60 mm W= 120 mm
    fixing mode
    Screwless
    material with surface treatment
    Steel pre-galvanized, RAL 9010
    corrosion class
    C2
    net weight
    0.129 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /