Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU731876 Image

CSU731876

Schneider Electric CSU731876 Image
CSU731876

Stago - pendant 7 - 700 mm - steel - hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Pendant bar
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    product destination
    KB184 cable tray
    KB284 cable tray
    TV184 cable tray
    WHS cable ladder
    fixing mode
    By screw
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    net weight
    1.2 kg
    Environment
    standards
    DIN 4102-12
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU731876 : Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU731876 : Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU731876 : Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Stago - pendant 7 - 700 mm - steel - hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /