Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Trays
Schneider Electric CSU76120020 Image

CSU76120020

Green premium brand logo
Schneider Electric CSU76120020 Image
CSU76120020
Green premium brand logo

Stago - hinge coupler - 60 mm - steel - hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    operating angle
    0…180 °
    direction change type
    Vertical
    product destination
    Cable tray TV184 H= 60 mm W= 100 mm
    Cable tray TV184 H= 60 mm W= 200 mm
    Cable tray TV184 H= 60 mm W= 300 mm
    Cable tray TV184 H= 60 mm W= 400 mm
    Cable tray TV184 H= 60 mm W= 500 mm
    Cable tray TV184 H= 60 mm W= 600 mm
    fixing mode
    By screw
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    height
    4 mm
    width
    55 mm
    length
    165 mm
    net weight
    0.24 kg / set of 1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    240 g
    Package 1 Height
    0.3 cm
    Package 1 width
    5.4 cm
    Package 1 Length
    16.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    25
    Package 2 Weight
    6 kg
    Package 2 Height
    8 cm
    Package 2 width
    13.5 cm
    Package 2 Length
    18 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU76120020 : Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
    Description
    Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU76120020 : Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
    Description
    Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Stago - hinge coupler - 60 mm - steel - hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.