Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU78120009 Image

CSU78120009

Schneider Electric CSU78120009 Image
CSU78120009

Stago - hinge coupler - 85 mm - steel - pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    0…180 °
    direction change type
    Vertical
    product destination
    Cable tray KB184 H= 85 mm
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized
    corrosion class
    C2
    net weight
    0.2 kg
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    Size pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.1 MB
    Date 12/19/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 600.5 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /