Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric CSU795284 Image

CSU795284

Green premium brand logo
Schneider Electric CSU795284 Image
CSU795284
Green premium brand logo

Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZSP
    device application
    Dry environment
    Complementary
    type of side profile
    Open profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    55 mm
    width
    600 mm
    length
    4 m
    net weight
    11.08 kg
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion
    standards
    IEC 61537
    Packing Units
    Package 1 Weight
    11080.000 g
    Package 1 Height
    55.000 mm
    Package 1 width
    600.000 mm
    Package 1 Length
    4000.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795284 : Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
    Description
    Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795284 : Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
    Description
    Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Wibe - Cable ladder KHZSP - 600mm - 4m - pre-galvanized - White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.