Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric CSU795296 Image

CSU795296

Schneider Electric CSU795296 Image
CSU795296

Wibe - Support bracket 3-400mm - pre-galvanized - White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe Cable Ladders KHZSP cable ladder
    Wibe Cable Trays W cable tray
    provided equipment
    15 screw set M8
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    accessory / separate part category
    Support accessory
    mounting mode
    Rail
    mounting location
    Vertical
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    92 mm
    width
    400 mm
    depth
    57 mm
    net weight
    0.7 kg / 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.