Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric CV1BG3G0ZM500 Image
Discontinued

CV1BG3G0ZM500

Schneider Electric CV1BG3G0ZM500 Image
Discontinued
CV1BG3G0ZM500

TeSys standard contactor - 3 poles - 200 A - coil 220 V AC

Show more characteristics
CV1BG3G0ZM500 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BG
    contactor application
    Resistive circuits, heating, lighting
    Motor
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    200 A AC AC-1 for power circuit
    170 A AC AC-3
    motor power kW
    90 kW at 400 V AC (AC-3)
    current rating code of contactor
    BG
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at <55 °C)
    Drop-out: 0.1...0.65 Uc (at <55 °C)
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4
    connections - terminals
    Power circuit: bolted connection
    [Ue] rated operational voltage
    690 V AC
    [Ith] conventional free air thermal current
    200 A (at 40 °C) for power circuit
    mechanical durability
    5000000 cycles
    maximum operating rate
    120 cyc/mn 55 °C
    Environment
    standards
    EN 60947-4
    IEC 60947-4
    product certifications
    CEI
    Bureau Veritas
    CSA
    IP degree of protection
    IP00 conforming to IEC 60529
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    2000 m
    shock resistance
    4 gn
    2 gn
    vibration resistance
    4 gn
    2 gn
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.7 KB
    Date 7/27/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 417.2 KB
    Date 7/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /