Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys B
Schneider Electric CV3BK3V0ZM522 Image
Discontinued

CV3BK3V0ZM522

Schneider Electric CV3BK3V0ZM522 Image
Discontinued
CV3BK3V0ZM522

contactor TeSys CV3BK - 3 pole - AC-3 1000 V 500A - coil 220 V AC

Show more characteristics
CV3BK3V0ZM522  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV3BK
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    500 A AC for control circuit
    460 A AC AC-3 for power circuit
    motor power kW
    250 kW at 400 V AC (AC-3)
    current rating code of contactor
    BK
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    auxiliary contacts type
    type instantaneous 2 NO + 2 NC
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
    Drop-out: 0.5...0.7 Uc at 50 Hz (at <55 °C)
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4
    connections - terminals
    Control circuit: cable with lug 1 x 185 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m - on with cable end - cable 2…4 mm²
    Control circuit: 1.2 N.m - on with cable end - cable 1…4 mm²
    Control circuit: 1.2 N.m - on without cable end - cable 2…6 mm²
    Control circuit: 1.2 N.m - on without cable end - cable 1…6 mm²
    Power circuit: 35 N.m - on cable with lug - cable 185 mm²
    [Ue] rated operational voltage
    Control circuit: 1000 V AC 50 Hz
    [Ith] conventional free air thermal current
    80 A (at 40 °C) for control circuit
    Irms rated making capacity
    4600 A at 1000 V AC for control circuit conforming to IEC 60947-4-1
    rated breaking capacity
    3800 A at <= 440 V for control circuit conforming to IEC 60947-4-1
    3700 A at 500 V for control circuit conforming to IEC 60947-4-1
    3600 A at 660/690 V for control circuit conforming to IEC 60947-4-1
    2600 A at 1000 V for control circuit conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4000 A 40 °C - 1 s for control circuit
    4000 A 40 °C - 5 s for control circuit
    3680 A 40 °C - 10 s for control circuit
    2200 A 40 °C - 30 s for control circuit
    1800 A 40 °C - 60 s for control circuit
    1100 A 40 °C - 180 s for control circuit
    720 A 40 °C - 600 s for control circuit
    associated fuse rating
    315 A aM at <= 400 V for control circuit
    400 A gG at <= 400 V for control circuit
    average impedance
    0.3 mOhm - Ith 80 A 50 Hz for control circuit
    power dissipation per pole
    63 W AC-3
    75 W AC-1
    inrush power in VA
    570 VA 50 Hz 3P
    hold-in power consumption in VA
    80 VA 50 Hz
    operating time
    35 ms contactor closed AC
    14 ms contactor open AC
    mechanical durability
    10000000 cycles
    maximum operating rate
    120 cyc/mn 55 °C
    rated operational power in W
    4000 W at 440/500 V - electrical durability: 1000000 cycles - for control circuit
    1500 W at 440/500 V - electrical durability: 3000000 cycles - for control circuit
    500 W at 440/500 V - electrical durability: 10000000 cycles - for control circuit
    Environment
    standards
    IEC 60947-4
    EN 60947-4
    product certifications
    CSA
    IP degree of protection
    IP00 conforming to IEC 60529
    protective treatment
    TC
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    2000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /