Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DC6PCURJ03BLM Image

DC6PCURJ03BLM

Green premium brand logo
Schneider Electric DC6PCURJ03BLM Image
DC6PCURJ03BLM
Green premium brand logo

Category 6, Patch Cord, UTP, 3M, Blue

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Digilink
    product or component type
    Patch cord
    cable shielding type
    UTP
    colour tint
    Blue
    Complementary
    type of cable
    4 twisted-pairs cable
    communication network category
    6
    connector type
    RJ45
    material
    PC (polycarbonate): plug
    AWG gauge
    AWG 23 stranded cable
    insulation resistance
    >= 500 mOhm at 500 V DC
    contacts material
    Gold over nickel
    [In] rated current
    1.5 A
    contact resistance
    20 mOhm
    [Ue] rated operational voltage
    < 72 V DC
    cable length
    3 m
    Environment
    flame retardance
    V-0 conforming to UL 94
    standards
    ANSI/TIA-568-C.2
    Class E ISO/IEC 11801
    product certifications
    ETL verified
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 118.8 KB
    Date 10/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DC6PCURJ03BLM : Category 6, Patch Cord, UTP, 3M, Blue
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.6 KB
    Date 3/9/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DC6PCURJ03BLM : Category 6, Patch Cord, UTP, 3M, Blue
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DC6PCURJ03BLM : Category 6, Patch Cord, UTP, 3M, Blue
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Category 6, Patch Cord, UTP, 3M, Blue
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /