Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
Schneider Electric DF101PV Image

DF101PV

Schneider Electric DF101PV Image
DF101PV

Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF10
    poles description
    1P
    fuse size
    10 x 38 mm
    control type
    Toggle padlockable
    utilisation category
    AC-20B conforming to IEC 60947-3
    DC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    1000 V DC
    [Ie] rated operational current
    32 A
    [Ui] rated insulation voltage
    1000 V DC
    [Uimp] rated impulse withstand voltage
    6 kV
    overvoltage category
    III
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    CSA C22.2 No 4248-19
    UL 4248-19
    EN/IEC 60269-2
    CSA C22.2 No 4248-1
    UL 4248-1
    product certifications
    UL recognized
    IEC
    EAC
    CCC
    CSA
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…16 mm²rigid
    Screw clamp terminals 2 cable(s) 1…6 mm²rigid
    Screw clamp terminals 1 cable(s) 1…16 mm²flexible with or without
    Screw clamp terminals 2 cable(s) 1…6 mm²flexible with or without
    tightening torque
    2 N.m - with screwdriver PZ2
    2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    17.5 mm
    depth
    61 mm
    net weight
    0.042 kg
    quantity per set
    Set of 12
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C with derating above 20°C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DF10
    Packing Units
    Package 1 Weight
    0.063 kg
    Package 1 Height
    0.885 dm
    Package 1 width
    0.175 dm
    Package 1 Length
    0.645 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 543.3 KB
    Date 2/7/19
    prp.document.label.format zip
    Size 487.5 KB
    Date 2/7/19
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 2/27/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF101PV : Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 280.9 KB
    Date 7/24/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF101PV : Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF101PV : Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Fuse carrier photovoltaic TeSys DF, 1P 32A, fuse size 10x38 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.