Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXAI09GLH06 Image
Discontinued

DFXAI09GLH06

Schneider Electric DFXAI09GLH06 Image
Discontinued
DFXAI09GLH06

In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH

Show more characteristics
DFXAI09GLH06 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable single mode
    optic fibre type
    Non armoured (indoor/outdoor)
    Complementary
    optic fiber core
    9 µm
    condition of use
    Indoor/outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    6
    tensile strength
    2670 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    TIA/EIA-568-B
    ISO/IEC 11801
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI09GLH06 : In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
    Description
    In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI09GLH06 : In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
    Description
    In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    In/Outdoor Non-Armoured Cable,Single-Mode, 6 Core, 9um, LSZH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /