Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXAI51PDG06 Image
Discontinued

DFXAI51PDG06

Schneider Electric DFXAI51PDG06 Image
Discontinued
DFXAI51PDG06

Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um

Show more characteristics
DFXAI51PDG06 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Tight buffered (indoor)
    Complementary
    fibre performance
    OM3
    optic fiber core
    50 µm
    condition of use
    Indoor
    bending radius
    20 x overall diameter
    number of optic fibre
    6
    tensile strength
    400 N
    crush resistance
    0.022 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    TIA/EIA-568-B
    ISO/IEC 11801
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI51PDG06 : Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
    Description
    Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI51PDG06 : Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
    Description
    Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Tight Buffer Building, Multi-Mode, 6 Core, OM3 50um
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /