Welcome to the Schneider Electric corporate Website

Select your location

View all Digilink
Schneider Electric DFXAO50GCT04 Image
Discontinued

DFXAO50GCT04

Schneider Electric DFXAO50GCT04 Image
Discontinued
DFXAO50GCT04

Unitube, Light-Armoured Cable, Multi-Mode, 4 Core, 50um

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Light armoured (outdoor - duct, aerial, direct buried)
    Complementary
    optic fiber core
    50 µm
    condition of use
    Outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    4
    tensile strength
    1000 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    TIA/EIA-568-B
    ISO/IEC 11801
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /