Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXGS3SCXX02 Image
Discontinued

DFXGS3SCXX02

Schneider Electric DFXGS3SCXX02 Image
Discontinued
DFXGS3SCXX02

SC, 62.5um Simplex, Multi-Mode, Pigtail 2m

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Digilink
    product or component type
    Multi-mode pigtail
    Complementary
    connector type
    SC
    exchange mode
    Simplex
    optic fiber core
    62.5 µm
    pulling force
    50 N
    cable length
    2 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /