Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric DLA750 Image

DLA750

Schneider Electric DLA750 Image
DLA750

Dell Smart-UPS 750VA Serial & USB 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Dell Smart-UPS 750VA Serial & USB 120V
    Includes
    CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil , Mexico , Taiwan , United States
    Output
    Output Power Capacity
    500 Watts / 750 VA
    Max Configurable Power (Watts)
    500 Watts / 750 VA
    Nominal Output Voltage
    120V
    Line Interactive
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC48
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    157.0 mm
    Maximum Width
    137.0 mm
    Maximum Depth
    358.0 mm
    Net Weight
    13.18 kg
    Shipping Weight
    14.55 kg
    Shipping Height
    279.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    495.0 mm
    Master Carton Units
    1.0
    Color
    Black
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    90.000 BTU/hr
    Conformance
    Approvals
    BSMI , CSA , FCC Part 15 Class A , UL 1778 , UL Listed , VCCI
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages16
    • English8
    • Chinese2
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SMART-UPS SUA 500 VA 100 Vac, 750 VA 100-230 Vac Tower (Version 3)
    Description
    User Manual for Smart-UPS SUA 500VA 100Vac, 500/750VA 100/120/230V Tower
    Size pdf
    Size 385.5 KB
    Date 5/26/15
    Description
    User Manual for Smart-UPS SUA 500VA 100Vac, 500/750VA 100/120/230V Tower
    Size pdf
    Size 1 MB
    Date 5/26/15
    Size pdf
    Size 1.2 MB
    Date 5/26/15
    Size pdf
    Size 991.5 KB
    Date 5/26/15
    Size pdf
    Size 1.1 MB
    Date 5/26/15
    Size pdf
    Size 976 KB
    Date 5/26/15
    Size pdf
    Size 1.1 MB
    Date 5/26/15
    Size pdf
    Size 1 MB
    Date 5/26/15
    Size pdf
    Size 981.9 KB
    Date 5/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    BSMI certificate for SUA series (Version 0)
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (ed. 92)
    Size pdf
    Size 1.7 MB
    Date 4/5/13
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (ed. 92)
    CSA Certificate for specified products (Version 1)
    Description
    CSA Certificate for specified products
    Size pdf
    Size 114 KB
    Date 3/6/13
    Description
    CSA Certificate for specified products
    VDE Approval Certificate for Smart-UPS 750, 100 & 1500VA models (Version 0)
    Description
    VDE Approval Certificate for Smart-UPS 750, 100 & 1500VA models
    Size pdf
    Size 1,010 KB
    Date 5/1/07
    Description
    VDE Approval Certificate for Smart-UPS 750, 100 & 1500VA models
    BSMI for Smart-UPS (Version 0)
    Description
    BSMI for Dell, SMART-UPS, & IBM products
    Size pdf
    Size 280.8 KB
    Date 8/9/06
    Description
    BSMI for Dell, SMART-UPS, & IBM products
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Size pdf
    Size 421.7 KB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
    Size zip
    Size 889.4 KB
    Date 9/17/12
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /