Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Electric DPE09P7 Image

DPE09P7

Green premium brand logo
Schneider Electric DPE09P7 Image
DPE09P7
Green premium brand logo

Tesys DPE non-reversing contactor 3P 440V 9A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DPE
    product or component type
    Contactor
    device short name
    DPE
    device application
    Control
    contactor application
    Non-reversing
    Motor control
    quantity per set
    Set of 1
    Complementary
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    [Ie] rated operational current
    9 A at 690 V AC AC-1 for power circuit
    9 A at 690 V AC AC-3 for power circuit
    9 A at 690 V AC AC-4 for power circuit
    motor power kW
    2.2 kW at 230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz standard
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    Without
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-1
    6 kV conforming to EN 60947-1
    6 kV conforming to IEC 60947-4-1
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A at 440 V AC for power circuit conforming to IEC 60947
    rated breaking capacity
    250 kA at 690 V for power circuit conforming to IEC 60947
    associated fuse rating
    25 A gG at <= 690 V coordination type 1 conforming to IEC 60947
    20 A gG at <= 690 V coordination type 2 conforming to IEC 60947
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4-1
    electrical durability
    800000 cycles
    power dissipation per pole
    0.2 W AC-3
    1.56 W AC-1
    mounting support
    Plate
    DIN rail
    connections - terminals
    Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    tightening torque
    Power circuit: 1.7 N.m - on screw terminals
    Control circuit: 1.7 N.m - on screw terminals
    operating time
    12...22 ms on closing
    4...19 ms on opening
    mechanical durability
    30000000 cycles
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50/60 Hz (at <50 °C)
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    inrush power in VA
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    mechanical robustness
    Vibrations contactor open (2 Gn, 5...300 Hz)
    Vibrations contactor closed (4 Gn, 5...300 Hz)
    Shocks 11 ms contactor closed (15 gn)
    Shocks 11 ms contactor open (10 Gn)
    height
    77 mm
    width
    45 mm
    depth
    84 mm
    net weight
    0.32 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-4-1
    EN 60947-1
    EN 60947-4-1
    product certifications
    CSA
    UL
    heat dissipation
    2…3 W
    IP degree of protection
    IP2x conforming to IEC 60947
    pollution degree
    3
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    960 °C conforming to IEC 60695-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys DPE contactors (Version 1.0)
    Files in document
    pdf
    425.1 KB
    stp
    810.7 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 7/16/18
    Files in document
    pdf
    425.1 KB
    stp
    810.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DPE09P7 : DPE09P7_ROHS_CHINA_DECLARATION
    Description
    DPE09P7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    DPE09P7_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DPE09P7 : DPE09P7_ROHS_DECLARATION
    Description
    DPE09P7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    DPE09P7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DPE09P7 : DPE09P7_REACH_DECLARATION
    Description
    DPE09P7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    DPE09P7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.