Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3015-16CSE_EBGS Image
Discontinued

E3015-16CSE_EBGS

Schneider Electric E3015-16CSE_EBGS Image
Discontinued
E3015-16CSE_EBGS

16A 3 Pin Switched Socket Outlet with Blue LED, Grey Silver

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    switch function
    1-pole
    outlet poles configuration
    3P with shutters
    outlet standard
    GB 16915.1
    GB 2099.1
    bulb type
    LED, blue
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Surface
    Flush
    rated current
    16 A at 250 V AC 50/60 Hz
    material
    Brass: metal parts
    Nylon: shutter
    Polycarbonate: plastic part
    Steel: nut
    Steel: screws
    load type
    Resistive
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    19 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.1
    GB 2099.1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /