Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3031H1_EWWW_G19 Image

E3031H1_EWWW_G19

Schneider Electric E3031H1_EWWW_G19 Image
E3031H1_EWWW_G19

10A 1 GANG 1 WAY SWITCH W. LED, WHITE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    wiring device mounting
    Surface
    Flush
    switch function
    1-way
    switch application
    Switch
    load type
    Inductive
    Fluorescent lamp
    Incandescent lamp
    Resistive
    bulb type
    LED (white)
    colour tint
    White
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang horizontal
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    EN 60669-1
    IEC 60669-1
    GB 16915.1
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031H1_EWWW_G19_ROHS_DECLARATION
    Description
    E3031H1_EWWW_G19_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    E3031H1_EWWW_G19_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /