Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pieno
Schneider Electric E8231USB_WG Image

E8231USB_WG

Schneider Electric E8231USB_WG Image
E8231USB_WG

Pieno - 1 x 2.1A USB Charger - Wine Gold

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pieno
    product or component type
    USB charger
    fixing mode
    Screw
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    colour tint
    Wine gold
    surface finish
    Glossy
    surface treatment
    Untreated
    number of modules
    1 module 46 x 36.7 x 21.7 mm
    condition of use
    Room temperature
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    10…90 %
    [Ue] rated operational voltage
    100/240 V AC 50/60 Hz
    integrated connection type
    1 USB port 5 V DC, maximum load current: 2.1 A
    material
    Silicone rubber: cover
    PC (polycarbonate): grid plate
    PC (polycarbonate): housing
    shape of screw head
    Cross
    number of terminals
    2 screw terminals
    clamping connection capacity
    2.5 mm² for stranded cable(s)
    2.5 mm² for flexible cable(s)
    2.5 mm² for rigid cable(s)
    1.5 mm² for stranded cable(s)
    1.5 mm² for flexible cable(s)
    1.5 mm² for rigid cable(s)
    wire stripping length
    6 mm
    product compatibility
    Power bank
    Samsung
    XiaoMi
    HW
    Major smart phone and tablet
    HTC
    Apple
    standards
    CNS 14336
    GB 4943.1
    CNS 13438
    IEC 60950-1
    MS IEC 60950-1
    height
    87 mm
    width
    87 mm
    depth
    39 mm
    embedding depth
    27.3 mm
    net weight
    0.0767 kg
    Environment
    product certifications
    CCC
    IEC
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Chinese2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 11/22/17
    Size pdf
    Size 171.2 KB
    Date 1/7/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Pieno - 1 x 2.1A USB Charger - Wine Gold
    Description
    Pieno - 1 x 2.1A USB Charger - Wine Gold
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Pieno - 1 x 2.1A USB Charger - Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Pieno - 1 x 2.1A USB Charger - Wine Gold
    Description
    Pieno - 1 x 2.1A USB Charger - Wine Gold
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Pieno - 1 x 2.1A USB Charger - Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /