Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pieno
Schneider Electric E8233L2F_LS Image

E8233L2F_LS

Green premium brand logo
Schneider Electric E8233L2F_LS Image
E8233L2F_LS
Green premium brand logo

16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Switch
    load type
    Resistive
    Fluorescent
    cover frame colour tint
    Lavender silver
    Complementary
    device mounting
    Surface
    Flush
    wiring device mounting
    Surface
    Flush
    switch function
    2-way
    rated current
    16 AX at 250 V AC 50 Hz
    local signalling
    Fluorescent (white)
    number of gangs
    3 gangs
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    Pillar terminals
    clamping connection capacity
    2 x 1.5 mm² for stranded cable(s)
    2 x 2.5 mm² for solid cable(s)
    embedding depth
    23 mm
    width
    87 mm
    height
    87 mm
    depth
    23 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    IEC 60669-1
    BS EN 60669-1
    SS 227-1
    MS IEC 60669-1
    GB 16915.1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
    Description
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
    Description
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /