Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
Schneider Electric E8331D20N_GH_G11 Image

E8331D20N_GH_G11

Green premium brand logo
Schneider Electric E8331D20N_GH_G11 Image
E8331D20N_GH_G11
Green premium brand logo

AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Switch
    device application
    Control
    load type
    Fluorescent lamps
    Incandescent lamp
    Resistive
    Serial boost load (SBL)
    Small motor load
    colour tint
    Metal gold hairline
    Complementary
    device presentation
    Complete product
    rated current
    20 A at 250 V AC 50/60 Hz
    switch function
    2-pole 1-way
    number of gangs
    1 gang
    number of rocker
    1
    clamping connection capacity
    3 x 2.5 mm² for stranded cable(s)
    1 x 4 mm² for stranded cable(s)
    1 x 6 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    local signalling
    On: LED indicator, LED (amber)
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Flush
    width
    86 mm
    height
    86 mm
    depth
    32 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    IEC 60669-1
    SS 227-1
    BS EN 60669-1
    MS IEC 60669-1
    Packing Units
    Package 1 Weight
    103.000 g
    Package 1 Height
    32.000 mm
    Package 1 width
    86.000 mm
    Package 1 Length
    86.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_GH_G11 : AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_GH_G11 : AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator, Metal Gold Hairline
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.