Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric E8431TVSF_GA_WG Image

E8431TVSF_GA_WG

Schneider Electric E8431TVSF_GA_WG Image
E8431TVSF_GA_WG

1 Gang TV Socket Slave, 5-1000MHz, F Connection, Wine Gold

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    TV connector
    F connectors
    additional information
    Slave
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    number of gangs
    1 gang
    material
    Polycarbonate: cover
    Polycarbonate: grid plate
    Polycarbonate: surround
    bandwidth
    5…1000 Hz
    maximum insertion loss
    1 dB
    connections - terminals
    F connectors: clamps terminal
    Saddle terminal: clamps terminal
    Inner: pillar terminal without pressure plate
    width
    87 mm
    height
    87 mm
    depth
    33.4 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    standards
    BS 3041
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431TVSF_GA_WG_ROHS_DECLARATION
    Description
    E8431TVSF_GA_WG_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    E8431TVSF_GA_WG_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431TVSF_GA_WG_ROHS_CHINA_DECLARATION
    Description
    E8431TVSF_GA_WG_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    E8431TVSF_GA_WG_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /