Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Asfora
Schneider Electric EPH3500271 Image

EPH3500271

Schneider Electric EPH3500271 Image
EPH3500271

Asfora, TV-R-SAT intermediate socket, 4dB, anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Asfora
    product or component type
    TV/SAT/R socket
    device presentation
    Mechanism with fixing frame
    TV socket type
    Intermediate socket (passage)
    wiring device additional information
    For series distribution systems
    colour tint
    Anthracite
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    socket number
    3
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    SAT connector
    F type
    attenuation
    4 dB
    DC current flow
    In SAT socket
    number per line
    4
    connections - terminals
    Screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene): central plate
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws51…80 mm
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    projecting depth
    13 mm
    net weight
    0.105 kg
    Environment
    quality labels
    CE
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    108 g
    Package 1 Height
    16 cm
    Package 1 width
    11 cm
    Package 1 Length
    5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    2.08 kg
    Package 2 Height
    27.6 cm
    Package 2 width
    27.6 cm
    Package 2 Length
    27.6 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    60
    Package 3 Weight
    6.88 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 4.0)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    prp.document.label.format pdf
    Size 9.6 MB
    Date 7/7/20
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EPH3500271 : Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
    Description
    Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 228.5 KB
    Date 3/5/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EPH3500271 : Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
    Description
    Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/25/20
    Description
    Asfora, TV-R-SAT intermediate socket, 4dB, anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.