Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH4301123 Image

EPH4301123

Schneider Electric EPH4301123 Image
EPH4301123

Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Asfora
    product or component type
    Data socket
    device presentation
    Complete product
    cable shielding type
    U/UTP
    data socket type
    RJ45
    cover frame colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    socket number
    1
    communication network category
    5e
    colour tint
    Cream
    connections - terminals
    IDC
    cable stiffness
    Rigid
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws51…80 mm
    height
    83 mm
    width
    83 mm
    depth
    38 mm
    projecting depth
    9 mm
    net weight
    0.063 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Asfora - single data socket - RJ45 - Cat5e - U/UTP - cream - flow-pack
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /