Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultra
Schneider Electric ETK16361D Image

ETK16361D

Green premium brand logo
Schneider Electric ETK16361D Image
ETK16361D
Green premium brand logo

Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultra
    product or component type
    Stop end
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 2
    Complementary
    product compatibility
    Cable distribution
    trunking dimension
    16 x 16 mm
    trunking material
    Plastic
    fixing mode
    Snap-fitted
    material
    ABS thermoplastic enclosure
    height
    18 mm
    width
    18 mm
    depth
    5 mm
    Environment
    environmental characteristic
    Halogen free
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.5 KB
    Date 12/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Ultra - stop end - 16 x 16 mm - ABS - white - DIY - 2 pack
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /