Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultra
Schneider Electric ETK60360 Image

ETK60360

Green premium brand logo
Schneider Electric ETK60360 Image
ETK60360
Green premium brand logo

Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Distribution trunking
    device application
    Cable distribution
    colour tint
    White (RAL 9010)
    quantity per set
    16 m
    Complementary
    trunking dimension
    60 x 60 mm
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    fixing mode
    Pre-punched fixing hole 230 mm
    Power cable: screw-fixed
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    60 mm
    width
    60 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -5…60 °C
    environmental health and issues
    Cadmium free
    Lead free
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 2/24/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.5 KB
    Date 12/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Ultra - distribution trunking - 60 x 60 mm - PVC - white - 2 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /