Welcome to the Schneider Electric corporate Website

Select your location

View all EVlink Fast Charge Solution
Schneider Electric EVD1S24T0H Image

EVD1S24T0H

Schneider Electric EVD1S24T0H Image
EVD1S24T0H

Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product or component type
    Fast charging station
    device short name
    24kW DC Charger CHAdeMO
    nominal output power
    24 kW at 65 A 150...530 V DC
    access control system
    RFID authentification card conforming to ISO/IEC 14443 A and B
    Complementary
    device application
    Electrical Vehicle charger
    type of installation
    Indoor/outdoor
    mounting location
    Wall mounting
    Floor stand with pedestal (to be ordered separately)
    poles description
    3P + N
    [Us] rated supply voltage
    380...480 V AC at 50...60 Hz, 3 phases
    maximum supply current
    37 A
    output type
    Right side: 1 charging cable of 3.5 m and non retractable
    connector type
    CHAdeMO
    protection type
    Short-circuit protection on output
    Overload protection
    Ground fault protection
    Temperature rise protection
    input type
    Contact for power limitation
    display type
    LCD touch screen : 7 inch
    control button type
    Start
    Stop
    Emergency stop
    electromagnetic compatibility
    Immunity for industrial environments:
    Emission standard for industrial environments:
    material
    Enclosure: metallic, white
    height
    860 mm
    width
    507 mm
    depth
    250 mm
    product weight
    66 kg
    product certifications
    EAC
    services
    Commercial service plan
    Ethernet service
    Web browser
    communication port protocol
    OCPP 1.6
    WLAN
    Ethernet TCP/IP
    communication network type
    3G/4G
    WLAN
    TCP/IP
    Environment
    IP degree of protection
    IP54
    IK degree of protection
    IK10
    efficiency
    95 %
    power factor
    0.99
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -25…60 °C
    operating altitude
    0...2000 m
    relative humidity
    10…95 %
    standards
    EN 61851:ed. 2
    EN 61000-6-2
    EN 61000-6-4
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 17.2 MB
    Date 12/3/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EVD1S24T0H : Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 73.2 KB
    Date 6/3/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVD1S24T0H : Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EVD1S24T0H : Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Fast charging station, EVlink, DC fast charger, 24 kW, CHAdeMO connector, wall mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /