Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9 devices
Schneider Electric EZ9R63240 Image

EZ9R63240

Green premium brand logo
Schneider Electric EZ9R63240 Image
EZ9R63240
Green premium brand logo

Easy9 Residual Current Circuit Breaker - 2P - 40A - 300 mA - AC type - 230 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easy9
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    Easy9 RCCB
    Poles
    2P
    neutral position
    Left
    [In] rated current
    40 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    rated breaking and making capacity
    500 A
    rated conditional short-circuit current
    Easy9 MCB: 3000 A 40 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    127/230 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    440 V AC
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    4
    height
    82 mm
    width
    36 mm
    depth
    72 mm
    net weight
    195 g
    colour
    Grey (RAL 7035)
    mechanical durability
    5000 cycles
    electrical durability
    AC: 2000 cycles 230 V AC 50/60 Hz
    connections - terminals
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    Tunnel type terminal (top or bottom) 1…25 mm² flexible
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    IEC 61008-1
    product certifications
    ISI
    CE
    IP degree of protection
    IP20
    pollution degree
    2 conforming to IEC 61008-1
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    184 g
    Package 1 Height
    8 cm
    Package 1 width
    4 cm
    Package 1 Length
    9 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9R63240 : EZ9R63240_ROHS_CHINA_DECLARATION
    Description
    EZ9R63240_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    EZ9R63240_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9R63240 : EZ9R63240_ROHS_DECLARATION
    Description
    EZ9R63240_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    EZ9R63240_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.