Welcome to the Schneider Electric corporate Website

Select your location

View all Easy9 devices
Schneider Electric EZ9R63263 Image

EZ9R63263

Schneider Electric EZ9R63263 Image
EZ9R63263

Easy9 Residual Current Circuit Breaker - 2P - 63 A - 300 mA - AC type - 230 V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy9
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    Easy9 RCCB
    Poles
    2P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    rated breaking and making capacity
    500 A
    rated conditional short-circuit current
    Easy9 MCB: 3000 A 63 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    127/230 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    440 V AC
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    4
    height
    82 mm
    width
    36 mm
    depth
    72 mm
    product weight
    195 g
    colour
    Grey (RAL 7035)
    mechanical durability
    5000 cycles
    electrical durability
    AC: 2000 cycles 230 V AC 50/60 Hz
    connections - terminals
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    Tunnel type terminal (top or bottom) 1…25 mm² flexible
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    IEC 61008-1
    product certifications
    ISI
    CE
    IP degree of protection
    IP20
    pollution degree
    2 conforming to IEC 61008-1
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /