Welcome to the Schneider Electric corporate Website

Select your location

View all   SM6-24
Schneider Electric F-SM6R-DM1A-A2 Image
Discontinued

F-SM6R-DM1A-A2

Schneider Electric F-SM6R-DM1A-A2 Image
Discontinued
F-SM6R-DM1A-A2

SM6-24 DM1A Manual 220Vac, CT class 0.5 ratio 20-40, T20, 1 CTB cubicle

Show more characteristics
F-SM6R-DM1A-A2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear cubicle
    device short name
    DM1A
    product or component type
    Circuit breaker
    internal arc protection
    12.5 kA 1 s
    Rated voltage (Ur)
    24 kV
    Rated normal current (Ir)
    630 A
    Complementary
    pole distance
    250 mm phase to phase
    230 mm phase to earth
    creepage distance
    470 mm input/output
    400 mm phase to earth
    inter contact distance
    380 mm
    bus rated current
    630 A
    type of operator
    CS
    Spring return RI type push-button circuit breaker
    control circuit voltage (Uc)
    220 V AC opening coil
    mechanical interlocking
    Type 50
    accessory / separate part destination
    T20 HMI
    protection type
    Circuit breaker
    CB name
    SF1 type 1
    CB installation
    Disconnectable
    CB operating position
    Left-hand side (B1)
    CB poles description
    3P
    CB rated switching sequence
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    operating time
    < 50 ms opening
    < 65 ms tripping
    < 70 ms closing
    CB charging time
    15 s
    CB rated interrupted current
    50 A C2 cable charging:
    400 A C2 single capacitor bank:
    400 A C2 back to back capacitor bank:
    Environment
    standards
    IEC 62271-200
    IEC 62271-100:2012
    GOST-R 52565:2006
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal
    0.4 gn vertical
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.2 MB
    Date 5/15/20
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.7 MB
    Date 3/12/20
    Installation and Commissioning Guide (Version 01)
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    prp.document.label.format pdf
    Size 15.7 MB
    Date 9/26/19
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dxf
    Size 683.3 KB
    Date 5/9/17
    prp.document.label.format stp
    Size 1.2 MB
    Date 5/9/17
    prp.document.label.format stp
    Size 758.2 KB
    Date 5/9/17
    prp.document.label.format dxf
    Size 551.1 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 254.7 KB
    Date 9/11/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 158 KB
    Date 5/22/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /