Welcome to the Schneider Electric corporate Website

Select your location

View all   Room Controllers
Schneider Electric FAS02 Image
Discontinued

FAS02

Schneider Electric FAS02 Image
Discontinued
FAS02

Fascia for SE8300 room controller - glossy translucent silver finish

Show more characteristics
FAS02 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    Cover frame
    accessory / separate part category
    Replacement part
    colour tint
    Silver
    Complementary
    range compatibility
    SE8000 Series SE8300 room controller
    SE8000 Series SER8300 room controller
    device mounting
    Flush
    number of modules
    1 module 51.3 x 69 mm
    fixing mode
    Glued
    surface finish
    Glossy
    surface treatment
    Transparent
    material
    Plastic: centre plate
    height
    120 mm
    width
    86 mm
    depth
    25 mm
    Environment
    relative humidity
    35…60 %
    ambient air temperature for operation
    15…35 °C
    IK degree of protection
    IK05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /