Welcome to the Schneider Electric corporate Website

Select your location

View all   Esmi Special Detection Application EN 54
Schneider Electric FFS06432669 Image

FFS06432669

Schneider Electric FFS06432669 Image
FFS06432669

Aspirating smoke detector, ASD-531, with sensor

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Esmi special detection application
    product or component type
    Smoke detector
    Complementary
    [Ue] rated operational voltage
    14...30 V DC
    current consumption
    75 mA at 24 V DC standby
    80 mA at 24 V DC alarm
    material
    ABS (acrylonitrile butadiene-styrene) UL94-V0
    device composition
    1 x sampling tube optional
    1 x smoke sensor
    1 x smoke level indicator optional
    load current
    1 A at 50 V DC relay load for alarm
    1 A at 50 V DC relay load for fault
    colour
    Cover: grey (RAL 280 70 05)
    Base: anthracite violet (RAL 300 20 05)
    width
    195 mm
    height
    290 mm
    depth
    140 mm
    net weight
    1.95 kg
    Environment
    standards
    EN 54-20
    product certifications
    CPR
    IP degree of protection
    IP54
    relative humidity
    0…95 % non-condensing
    ambient air temperature for operation
    -10…55 °C
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FFS06432669 : Aspirating smoke detector, ASD-531, with sensor
    Description
    Aspirating smoke detector, ASD-531, with sensor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Aspirating smoke detector, ASD-531, with sensor
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FFS06432669 : Aspirating smoke detector, ASD-531, with sensor
    Description
    Aspirating smoke detector, ASD-531, with sensor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Aspirating smoke detector, ASD-531, with sensor
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FFS06432669 : Aspirating smoke detector, ASD-531, with sensor
    Description
    Aspirating smoke detector, ASD-531, with sensor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Aspirating smoke detector, ASD-531, with sensor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /