Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GC, GY, GF
Schneider Electric GF1610J7 Image

GF1610J7

Schneider Electric GF1610J7 Image
GF1610J7

TeSys GF - impulse relay - 16 A - 1 NO - 12 V AC 50/60 Hz coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GF
    product or component type
    Impulse relay
    device short name
    GF16
    utilisation category
    AC-1
    poles description
    1P
    pole contact composition
    1 NO
    [Ie] rated operational current
    16 A AC-1
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    permissible short-time rating
    320 A 40 °C 1 s
    48 A 40 °C 30 s
    96 A 40 °C 10 s
    operating position
    +/- 90° to vertical plane
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    Complementary
    [Ith] conventional free air thermal current
    16 A (at 50 °C)
    average impedance
    4 mOhm at 50 Hz - Ith 16 A
    [Ui] rated insulation voltage
    400 V conforming to IEC 60947-5-1
    400 V conforming to VDE 0110
    [Uimp] rated impulse withstand voltage
    4 kV in enclosure
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm² solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm² flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 0.8 N.m - on screw clamp terminals
    operating time
    70 ms closing
    70 ms opening
    maximum operating rate
    900 cyc/h
    control circuit voltage limits
    0.85...1.1 Uc 50 °C 50/60 Hz
    impulse duration
    >= 70 ms
    average consumption
    19 VA AC 50 Hz at at Uc at 20 ºC
    power dissipation per pole
    1 W
    mechanical durability
    1 Mcycles
    electrical durability
    100000 cycles AC-22
    200000 cycles AC-21
    height
    81 mm
    width
    18 mm
    depth
    64 mm
    net weight
    0.11 kg
    quantity per set
    Set of 12
    Environment
    standards
    NF C 61-112
    IEC 60669-1
    IEC 60669-2
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 2000 m without
    mechanical robustness
    Vibrations contactor open: 4 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 533.5 KB
    Date 7/17/18
    Files in document
    stp
    305.2 KB
    pdf
    228.4 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 5/11/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 129.2 KB
    Date 11/2/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /