Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GGBGU34102USBABPCP Image

GGBGU34102USBABPCP

Schneider Electric GGBGU34102USBABPCP Image
GGBGU34102USBABPCP

Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    product or component type
    USB charger + socket-outlet
    Complementary
    range
    Ultimate
    socket number
    1
    device mounting
    Wall mounted
    device presentation
    Complete product
    number of power socket outlets
    1 x 2P + E, British
    rated current
    13 A, AC
    colour tint
    Polished chrome
    surface finish
    Polished
    connector type
    USB
    integrated connection type
    2 USB port 5 V AC/DC, maximum load current: 2.1 A
    fixing mode
    By screws M3.5 x 30 mm
    height
    87 mm
    width
    87 mm
    depth
    35 mm
    Environment
    standards
    BS 1363-2
    EN 60950-1
    IEC 60950-1
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more
    View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBGU34102USBABPCP : Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
    Description
    Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBGU34102USBABPCP : Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
    Description
    Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    Ultimate Screw - Single Sckt Comb 2 x USB SP. 2.1 A. Polished Chrome. Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.