Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL1012RP Image

GGBL1012RP

Green premium brand logo
Schneider Electric GGBL1012RP Image
GGBL1012RP
Green premium brand logo

Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    switch function
    2-way retractive
    marking
    Press
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 A at 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Carton
    height
    87 mm
    width
    87 mm
    depth
    24 mm
    net weight
    0.063 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 995 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Lisse - Retractive plate switch - press symbol - 1 gang 2 way - 10A White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /