Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL1013BMB Image

GGBL1013BMB

Schneider Electric GGBL1013BMB Image
GGBL1013BMB

Lisse - Control Switch - 1 gang Fan Isolator - 10A TP Mocha Bronze with Black In

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    Cover plate: mocha bronze
    Interior: black
    quantity per set
    Set of 10
    Complementary
    switch function
    3-pole isolator
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 A at 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    net weight
    0.127 kg
    Environment
    standards
    BS EN 60947-3
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.9 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013BMB : GGBL1013BMB_ROHS_CHINA_DECLARATION
    Description
    GGBL1013BMB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    GGBL1013BMB_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 733.6 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013BMB : GGBL1013BMB_ROHS_DECLARATION
    Description
    GGBL1013BMB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    GGBL1013BMB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013BMB : GGBL1013BMB_REACH_DECLARATION
    Description
    GGBL1013BMB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    GGBL1013BMB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.