Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL1014BMB Image

GGBL1014BMB

Schneider Electric GGBL1014BMB Image
GGBL1014BMB

Lisse - Control Switch - 1 gang Intermediate - 10AX Mocha Bronze with Black int

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch
    device presentation
    Complete product
    colour tint
    Cover plate: mocha bronze
    Interior: black
    quantity per set
    Set of 10
    Complementary
    switch function
    Intermediate
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 AX at 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    net weight
    0.11 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.2 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1014BMB : GGBL1014BMB_ROHS_CHINA_DECLARATION
    Description
    GGBL1014BMB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL1014BMB_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1014BMB : GGBL1014BMB_ROHS_DECLARATION
    Description
    GGBL1014BMB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL1014BMB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1014BMB : GGBL1014BMB_REACH_DECLARATION
    Description
    GGBL1014BMB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL1014BMB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /