Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL2020W Image

GGBL2020W

Green premium brand logo
Schneider Electric GGBL2020W Image
GGBL2020W
Green premium brand logo

Lisse - 2 way and OFF switch module - 20AX - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way and OFF
    control type
    Rocker
    device mounting
    Wall mounted
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Carton
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    net weight
    0.02 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.5 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2020W : Lisse - 2 way and OFF switch module - 20AX - white
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 869.1 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2020W : Lisse - 2 way and OFF switch module - 20AX - white
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2020W : Lisse - 2 way and OFF switch module - 20AX - white
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Lisse - 2 way and OFF switch module - 20AX - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /