Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL202M Image

GGBL202M

Schneider Electric GGBL202M Image
GGBL202M

Lisse - Switch Module - 2 way - 20AX Stainless Steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Stainless steel
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way
    control type
    Rocker
    device mounting
    Wall mounted
    rated current
    20 AX
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Box
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    net weight
    0.024 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.1 KB
    Date 8/29/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.2 KB
    Date 8/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202M : Lisse - Switch Module - 2 way - 20AX Stainless Steel
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 869.1 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202M : Lisse - Switch Module - 2 way - 20AX Stainless Steel
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202M : Lisse - Switch Module - 2 way - 20AX Stainless Steel
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Lisse - Switch Module - 2 way - 20AX Stainless Steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.