Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL3011DWPC Image

GGBL3011DWPC

Schneider Electric GGBL3011DWPC Image
GGBL3011DWPC

Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: polished chrome
    Interior: white
    Complementary
    switch function
    2-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang
    pilot light
    LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    depth
    33 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.127 kg
    Environment
    standards
    BS 1363-2
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 106.8 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3011DWPC : Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3011DWPC : Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3011DWPC : Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Polished Chrome
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /