Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL30202USBAWPCSG Image

GGBL30202USBAWPCSG

Schneider Electric GGBL30202USBAWPCSG Image
GGBL30202USBAWPCSG

Lisse - Switched Socket - 2 gang - 13A SP 2USB Polished Chrome with White Inter

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket with USB charger
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: polished chrome
    Interior: white
    earth circuit
    Standard earth
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    integrated connection type
    2 USB port 5 V DC 2.1 A
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    width
    148 mm
    height
    87 mm
    Environment
    standards
    BS 5733
    BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more
    View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 109.9 KB
    Date 10/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL30202USBAWPCSG : GGBL30202USBAWPCSG_ROHS_CHINA_DECLARATION
    Description
    GGBL30202USBAWPCSG_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    GGBL30202USBAWPCSG_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 701.5 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL30202USBAWPCSG : GGBL30202USBAWPCSG_ROHS_DECLARATION
    Description
    GGBL30202USBAWPCSG_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    GGBL30202USBAWPCSG_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.